High Device Reliability
(VGS rating: 8V)
High Heat Dissipation
(Switching frequency >1 MHz)
Small Size
(5.0mm x 6.0mm x 1.0mm)
Copper Clip Junctions Minimize Parasitic Inductance

Unlike standard fuses designed with a certain margin against short-circuits and inrush current during power ON to prevent erroneous cutoff, ROHM’s new IPDs are capable...
Changing exterior vehicle lamps from conventional bulbs to LEDs makes it possible to achieve smaller, thinner light sources, allowing more manufacturers to improve lamp performance and...
Brandon Becker, OEM Account and Business Development Manager explains the unique position of the Hybrid IGBT in the power switching technology...
Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua.

With the unprecedented need for contactless sensing due to the global pandemic, optical sensors have been utilized in sanitizer dispensers at long-term healthcare facilities to ensure health and safety compliance.

In industrial and commercial applications, optical sensors are also being used for distance and temperature sensing and automation in Industry 4.0 applications. For example, optical sensors can detect liquid levels in process engineering facilities, such as petroleum levels in tank farms and hydrocarbon refineries, by integrating an infrared LED, light transistor, and a transparent prism tip.

Optical sensors are also being used for ambient light sensing in consumer electronics such as smartphones, with advantages such as extending battery life and optimizing screen brightness to match the amount of lighting in the environment.
Lorem ipsum dolor sit amet, consetetur sadipscing elitr, sed diam nonumy eirmod tempor invidunt ut labore et dolore magna aliquyam erat, sed diam voluptua. At vero eos et accusam et justo duo dolores et ea rebum. Stet clita kasd gubergren, no sea takimata sanctus est Lorem ipsum dolor sit amet. Lorem ipsum dolor sit amet, consetetur sadipscing elitr, sed diam nonumy eirmod tempor invidunt ut labore et dolore magna aliquyam erat, sed diam voluptua. At vero eos et accusam et justo duo dolores et ea rebum. Stet clita kasd gubergren, no sea takimata sanctus est Lorem ipsum dolor sit amet. Lorem ipsum dolor sit amet, consetetur sadipscing elitr, sed diam nonumy eirmod tempor invidunt ut labore et dolore magna aliquyam erat, sed diam voluptua. At vero eos et accusam et justo duo dolores et ea rebum. Stet clita kasd gubergren, no sea takimata sanctus est Lorem ipsum dolor sit amet.
Lorem ipsum dolor sit amet, consetetur sadipscing elitr, sed diam nonumy eirmod tempor invidunt ut labore et dolore magna aliquyam erat, sed diam voluptua. At vero eos et accusam et justo duo dolores et ea rebum. Stet clita kasd gubergren, no sea takimata sanctus est Lorem ipsum dolor sit amet. Lorem ipsum dolor sit amet, consetetur sadipscing elitr, sed diam nonumy eirmod tempor invidunt ut labore et dolore magna aliquyam erat, sed diam voluptua. At vero eos et accusam et justo duo dolores et ea rebum. Stet clita kasd gubergren, no sea takimata sanctus est Lorem ipsum dolor sit amet. Lorem ipsum dolor sit amet, consetetur sadipscing elitr, sed diam nonumy eirmod tempor invidunt ut labore et dolore magna aliquyam erat, sed diam voluptua. At vero eos et accusam et justo duo dolores et ea rebum. Stet clita kasd gubergren, no sea takimata sanctus est Lorem ipsum dolor sit amet.
Compact Infrared LED and phototransistor.
Focusing on the development of products with higher output and further miniaturization for sensor applications than conventional products.
Lorem ipsum dolor sit amet, consetetur sadipscing elitr, sed diam nonumy eirmod tempor invidunt ut labore et dolore magna aliquyam erat, sed diam voluptua. At vero eos et accusam et justo.