AECQ LED Driver Solutions | ROHM

 

 

ROHM Automotive Lighting Solutions - BD183x7EFV-M Series LED Driver ICs


12/16
2:30pm PST
Add to Calendar
12/16
2:30pm PST
Add to Calendar

High Reliability

Silent Operation \ Low Vibration

Low Power Consumption \ High efficiency

Control \ Convenience

LED Driver ICs


Changing exterior vehicle lamps from conventional bulbs to LEDs makes it possible to achieve smaller, thinner light sources, allowing more manufacturers to improve lamp performance and design.

There are additional benefits to LED Driver ICs

LED driver ICs consume 50% less power than resistor circuits, making them advantageous in terms of power consumption.

Additional features include superior reliability by decreasing the number of mounted components, while multiple built-in protection and detection functions reduce the likelihood of component failure. The optimized design also includes a proprietary heat distribution circuit that supports larger currents in a smaller form factor, along with an LED control function for driving LEDs with different specifications.


Check out the following 2-minute video on the advantages that these LED driver ICs can provide in your designs.


Featured Products

Presenters

CSL1104WBA

CSL1104WBA

Ultra-compact 0603 Size, High-Intensity Reflector Type White LED.

Learn more ⟩⟩

BD18336NUF-M

BD18336NUF-M

40V 600mA 1ch Constant Current Driver for Automotive LED Lamps.

Learn more ⟩⟩

BD18337EFV-M

BD18337EFV-M

For Automotive, 40V 150mA 4ch Constant Current LED Driver

Learn more ⟩⟩

Speaker Name

Speaker Title

Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua.

Automotive Lighting Solutions
Request for Additional ROHM Support
Product page

Learn more about Automotive Lighting Solutions

Visit page ⟩⟩
Learn more

Automotive Chip LEDs (Mono-color type)

Learn More ⟩⟩
Optical Sensors

Laser Diodes

Learn More ⟩⟩

Speaker Name

Speaker Title
ROHM proposes laser diodes that support a wide range of needs in the consumer, industrial, and automotive markets, including high power metal CAN package types that provide high accuracy long range sensing with narrow emission width ideal for robot vacuums and AGVs (Automated Guided Vehicles). Also offered is a new surface mount VCSEL solution that allows for short distance wide range sensing and contributes to the miniaturization of LiDAR/ToF ranging modules by adopting a proprietary structure to achieve a single lobe narrow beam point, making it ideal for facial recognition, industrial robots and driver monitoring systems.


ROHM's optical sensors include high sensitivity, high-reliability phototransistors, infrared light-emitting diodes, transmission type photo interrupters, and reflective type photo interrupters.
ss
3col image 1

With the unprecedented need for contactless sensing due to the global pandemic, optical sensors have been utilized in sanitizer dispensers at long-term healthcare facilities to ensure health and safety compliance.

3col image 1

In industrial and commercial applications, optical sensors are also being used for distance and temperature sensing and automation in Industry 4.0 applications. For example, optical sensors can detect liquid levels in process engineering facilities, such as petroleum levels in tank farms and hydrocarbon refineries, by integrating an infrared LED, light transistor, and a transparent prism tip.

3col image 1

Optical sensors are also being used for ambient light sensing in consumer electronics such as smartphones, with advantages such as extending battery life and optimizing screen brightness to match the amount of lighting in the environment.

Speaker Name

Speaker Title

Speaker Name

Speaker Title

Speaker Name

Speaker Title

Speaker Name

Speaker Title

Speaker Name

Speaker Title

Speaker Name

Speaker Title

Lorem ipsum dolor sit.

Lorem ipsum dolor sit amet, consetetur sadipscing elitr, sed diam nonumy eirmod tempor invidunt ut labore et dolore magna aliquyam erat, sed diam voluptua. At vero eos et accusam et justo duo dolores et ea rebum. Stet clita kasd gubergren, no sea takimata sanctus est Lorem ipsum dolor sit amet. Lorem ipsum dolor sit amet, consetetur sadipscing elitr, sed diam nonumy eirmod tempor invidunt ut labore et dolore magna aliquyam erat, sed diam voluptua. At vero eos et accusam et justo duo dolores et ea rebum. Stet clita kasd gubergren, no sea takimata sanctus est Lorem ipsum dolor sit amet. Lorem ipsum dolor sit amet, consetetur sadipscing elitr, sed diam nonumy eirmod tempor invidunt ut labore et dolore magna aliquyam erat, sed diam voluptua. At vero eos et accusam et justo duo dolores et ea rebum. Stet clita kasd gubergren, no sea takimata sanctus est Lorem ipsum dolor sit amet.

Lorem ipsum dolor sit.

Lorem ipsum dolor sit amet, consetetur sadipscing elitr, sed diam nonumy eirmod tempor invidunt ut labore et dolore magna aliquyam erat, sed diam voluptua. At vero eos et accusam et justo duo dolores et ea rebum. Stet clita kasd gubergren, no sea takimata sanctus est Lorem ipsum dolor sit amet. Lorem ipsum dolor sit amet, consetetur sadipscing elitr, sed diam nonumy eirmod tempor invidunt ut labore et dolore magna aliquyam erat, sed diam voluptua. At vero eos et accusam et justo duo dolores et ea rebum. Stet clita kasd gubergren, no sea takimata sanctus est Lorem ipsum dolor sit amet. Lorem ipsum dolor sit amet, consetetur sadipscing elitr, sed diam nonumy eirmod tempor invidunt ut labore et dolore magna aliquyam erat, sed diam voluptua. At vero eos et accusam et justo duo dolores et ea rebum. Stet clita kasd gubergren, no sea takimata sanctus est Lorem ipsum dolor sit amet.

Compact Infrared LED and phototransistor.


Focusing on the development of products with higher output and further miniaturization for sensor applications than conventional products.



Find out about the latest products and technologies from ROHM Semiconductor… Subscribe to our newsletter now!

Lorem ipsum dolor sit.

Lorem ipsum dolor sit amet, consetetur sadipscing elitr, sed diam nonumy eirmod tempor invidunt ut labore et dolore magna aliquyam erat, sed diam voluptua. At vero eos et accusam et justo.