ROHM’s BD71631QWZ Battery Charger IC | ROHM

 

 

ROHM’s BD71631QWZ Thin Ultra-Compact Battery Charger IC - Ideal for the Latest Low Voltage Batteries


12/16
2:30pm PST
Add to Calendar
12/16
2:30pm PST
Add to Calendar

High Reliability

Silent Operation \ Low Vibration

Low Power Consumption \ High efficiency

Control \ Convenience

ROHM developed a battery charger IC that supports low voltage charging of not only li-ion, but also new types of rechargeable batteries such as all-solid and semi-solid state. The BD71631QWZ achieves low voltage charging over a wide range from 2.0V to 4.7V by improving the stability of the internal circuit.

Unlike general battery charger ICs that provide a fixed voltage, ROHM’s new product allows the charge voltage to be easily set by simply changing the external resistor, reducing design load when changing batteries. Additionally, original package technology results in a compact package of just 0.4mm thickness, which is 60% lower than conventional products in the market. This is contributing to smaller, thinner devices. In addition, each charging characteristic like charge/termination current can be set for CCCV charging, providing an optimal charging environment for thin, compact IoT and wearable devices utilizing the latest rechargeable batteries.


Application Examples
  • Devices equipped with low voltage and single-cell li-ion rechargeable batteries
  • Wearables such as wireless earbuds, electronic pens, e-cigarettes, etc.
  • Smart displays/tags and other compact IoT devices


You might also be interested in...

Presenters

Enercera eval board

How does the EnerCera evaluation board work?

This thin, compact board is an ultra-high efficiency battery management solution ideal for powering everything from IoT and smart devices to logistics and position trackers.

Learn more ⟩⟩

Acelerometers

Kionix / ROHM Semiconductor KX134 & KX132 Tri-axis Digital Accelerometers

Keep the machine healthy by monitoring with sensors to detect equipment conditions (e.g. engine vibration).

Learn more ⟩⟩

Wireless charging modules

Facilitating Wireless Charging in Thin and Compact Devices

The ROHM 13.56MHz wireless charging modules allow users to easily add wireless power functionality to thin and compact devices.

Learn more ⟩⟩

Speaker Name

Speaker Title

Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua.

BD71631QWZ
Request for Additional ROHM Support
Product page

Product page

Visit page ⟩⟩
Learn more

Press Release

Learn More ⟩⟩
Optical Sensors

Laser Diodes

Learn More ⟩⟩

Speaker Name

Speaker Title
ROHM proposes laser diodes that support a wide range of needs in the consumer, industrial, and automotive markets, including high power metal CAN package types that provide high accuracy long range sensing with narrow emission width ideal for robot vacuums and AGVs (Automated Guided Vehicles). Also offered is a new surface mount VCSEL solution that allows for short distance wide range sensing and contributes to the miniaturization of LiDAR/ToF ranging modules by adopting a proprietary structure to achieve a single lobe narrow beam point, making it ideal for facial recognition, industrial robots and driver monitoring systems.


ROHM's optical sensors include high sensitivity, high-reliability phototransistors, infrared light-emitting diodes, transmission type photo interrupters, and reflective type photo interrupters.
ss
3col image 1

With the unprecedented need for contactless sensing due to the global pandemic, optical sensors have been utilized in sanitizer dispensers at long-term healthcare facilities to ensure health and safety compliance.

3col image 1

In industrial and commercial applications, optical sensors are also being used for distance and temperature sensing and automation in Industry 4.0 applications. For example, optical sensors can detect liquid levels in process engineering facilities, such as petroleum levels in tank farms and hydrocarbon refineries, by integrating an infrared LED, light transistor, and a transparent prism tip.

3col image 1

Optical sensors are also being used for ambient light sensing in consumer electronics such as smartphones, with advantages such as extending battery life and optimizing screen brightness to match the amount of lighting in the environment.

Speaker Name

Speaker Title

Speaker Name

Speaker Title

Speaker Name

Speaker Title

Speaker Name

Speaker Title

Speaker Name

Speaker Title

Speaker Name

Speaker Title

Lorem ipsum dolor sit.

Lorem ipsum dolor sit amet, consetetur sadipscing elitr, sed diam nonumy eirmod tempor invidunt ut labore et dolore magna aliquyam erat, sed diam voluptua. At vero eos et accusam et justo duo dolores et ea rebum. Stet clita kasd gubergren, no sea takimata sanctus est Lorem ipsum dolor sit amet. Lorem ipsum dolor sit amet, consetetur sadipscing elitr, sed diam nonumy eirmod tempor invidunt ut labore et dolore magna aliquyam erat, sed diam voluptua. At vero eos et accusam et justo duo dolores et ea rebum. Stet clita kasd gubergren, no sea takimata sanctus est Lorem ipsum dolor sit amet. Lorem ipsum dolor sit amet, consetetur sadipscing elitr, sed diam nonumy eirmod tempor invidunt ut labore et dolore magna aliquyam erat, sed diam voluptua. At vero eos et accusam et justo duo dolores et ea rebum. Stet clita kasd gubergren, no sea takimata sanctus est Lorem ipsum dolor sit amet.

Lorem ipsum dolor sit.

Lorem ipsum dolor sit amet, consetetur sadipscing elitr, sed diam nonumy eirmod tempor invidunt ut labore et dolore magna aliquyam erat, sed diam voluptua. At vero eos et accusam et justo duo dolores et ea rebum. Stet clita kasd gubergren, no sea takimata sanctus est Lorem ipsum dolor sit amet. Lorem ipsum dolor sit amet, consetetur sadipscing elitr, sed diam nonumy eirmod tempor invidunt ut labore et dolore magna aliquyam erat, sed diam voluptua. At vero eos et accusam et justo duo dolores et ea rebum. Stet clita kasd gubergren, no sea takimata sanctus est Lorem ipsum dolor sit amet. Lorem ipsum dolor sit amet, consetetur sadipscing elitr, sed diam nonumy eirmod tempor invidunt ut labore et dolore magna aliquyam erat, sed diam voluptua. At vero eos et accusam et justo duo dolores et ea rebum. Stet clita kasd gubergren, no sea takimata sanctus est Lorem ipsum dolor sit amet.

Compact Infrared LED and phototransistor.


Focusing on the development of products with higher output and further miniaturization for sensor applications than conventional products.



Find out about the latest products and technologies from ROHM Semiconductor… Subscribe to our newsletter now!

Lorem ipsum dolor sit.

Lorem ipsum dolor sit amet, consetetur sadipscing elitr, sed diam nonumy eirmod tempor invidunt ut labore et dolore magna aliquyam erat, sed diam voluptua. At vero eos et accusam et justo.