High Device Reliability
(VGS rating: 8V)
High Heat Dissipation
(Switching frequency >1 MHz)
Small Size
(5.0mm x 6.0mm x 1.0mm)
Copper Clip Junctions Minimize Parasitic Inductance
ROHM developed thermal printheads head utilizing a special substrate for excellent high heat performance that enables high resolution and high speeds even when using a resin ribbon along with models that adopt a hybrid coating to provide superior abrasion and corrosion resistance.
ROHM's considerable lineup of optical sensors include high sensitivity, high reliability phototransistors,infraredlight emitting diodes,transmission/reflective type photointerrupters.
Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua.

With the unprecedented need for contactless sensing due to the global pandemic, optical sensors have been utilized in sanitizer dispensers at long-term healthcare facilities to ensure health and safety compliance.

In industrial and commercial applications, optical sensors are also being used for distance and temperature sensing and automation in Industry 4.0 applications. For example, optical sensors can detect liquid levels in process engineering facilities, such as petroleum levels in tank farms and hydrocarbon refineries, by integrating an infrared LED, light transistor, and a transparent prism tip.

Optical sensors are also being used for ambient light sensing in consumer electronics such as smartphones, with advantages such as extending battery life and optimizing screen brightness to match the amount of lighting in the environment.
Lorem ipsum dolor sit amet, consetetur sadipscing elitr, sed diam nonumy eirmod tempor invidunt ut labore et dolore magna aliquyam erat, sed diam voluptua. At vero eos et accusam et justo duo dolores et ea rebum. Stet clita kasd gubergren, no sea takimata sanctus est Lorem ipsum dolor sit amet. Lorem ipsum dolor sit amet, consetetur sadipscing elitr, sed diam nonumy eirmod tempor invidunt ut labore et dolore magna aliquyam erat, sed diam voluptua. At vero eos et accusam et justo duo dolores et ea rebum. Stet clita kasd gubergren, no sea takimata sanctus est Lorem ipsum dolor sit amet. Lorem ipsum dolor sit amet, consetetur sadipscing elitr, sed diam nonumy eirmod tempor invidunt ut labore et dolore magna aliquyam erat, sed diam voluptua. At vero eos et accusam et justo duo dolores et ea rebum. Stet clita kasd gubergren, no sea takimata sanctus est Lorem ipsum dolor sit amet.
Lorem ipsum dolor sit amet, consetetur sadipscing elitr, sed diam nonumy eirmod tempor invidunt ut labore et dolore magna aliquyam erat, sed diam voluptua. At vero eos et accusam et justo duo dolores et ea rebum. Stet clita kasd gubergren, no sea takimata sanctus est Lorem ipsum dolor sit amet. Lorem ipsum dolor sit amet, consetetur sadipscing elitr, sed diam nonumy eirmod tempor invidunt ut labore et dolore magna aliquyam erat, sed diam voluptua. At vero eos et accusam et justo duo dolores et ea rebum. Stet clita kasd gubergren, no sea takimata sanctus est Lorem ipsum dolor sit amet. Lorem ipsum dolor sit amet, consetetur sadipscing elitr, sed diam nonumy eirmod tempor invidunt ut labore et dolore magna aliquyam erat, sed diam voluptua. At vero eos et accusam et justo duo dolores et ea rebum. Stet clita kasd gubergren, no sea takimata sanctus est Lorem ipsum dolor sit amet.
Compact Infrared LED and phototransistor.
Focusing on the development of products with higher output and further miniaturization for sensor applications than conventional products.
Lorem ipsum dolor sit amet, consetetur sadipscing elitr, sed diam nonumy eirmod tempor invidunt ut labore et dolore magna aliquyam erat, sed diam voluptua. At vero eos et accusam et justo.