Laser Diodes | ROHM

 




Explore the horizon

with Laser Diodes


12/16
2:30pm PST
Add to Calendar
12/16
2:30pm PST
Add to Calendar
EXAMPLE #1 OF INFORMATION

Lorem ipsum sit dolor amet con siquit epidor anomaly cheese brain situation gtl omega fatty acid.

EXAMPLE #2 OF INFORMATION

Lorem ipsum sit dolor amet con siquit epidor anomaly cheese brain situation gtl omega fatty acid.

EXAMPLE #3 OF INFORMATION

Lorem ipsum sit dolor amet con siquit epidor anomaly cheese brain situation gtl omega fatty acid.

EXAMPLE #4 OF INFORMATION

Lorem ipsum sit dolor amet con siquit epidor anomaly cheese brain situation gtl omega fatty acid.


ROHM proposes laser diodes that support a wide range of needs in the consumer, industrial, and automotive markets, including high power metal CAN package types that provide high accuracy long-range sensing with narrow emission width ideal for robot vacuums and AGVs (Automated Guided Vehicles). Also offered is a new surface-mount VCSEL solution that allows for short-distance wide range sensing and contributes to the miniaturization of LiDAR/ToF ranging modules by adopting a proprietary structure to achieve a single-lobe narrow beam point, making it ideal for facial recognition, industrial robots, and driver monitoring systems.


You might also be interested in…

Presenters

Laser Diodes

Thermal Printheads

ROHM developed thermal printheads head utilizing a special substrate for excellent high heat performance that enables high resolution and high speeds even when using a resin ribbon along with models that adopt a hybrid coating to provide superior abrasion and corrosion resistance.

Learn more ⟩⟩

Motor Drivers

Motor Drivers

In addition to standard types, ROHM offers application-specific motor drivers that deliver excellent reliability and efficiency over a range of voltages, currents, pin configurations, and package types. Protection circuits are also included to further enhance reliability and performance.

Learn more ⟩⟩

Optical Sensors

Optical Sensors

ROHM's considerable lineup of optical sensors include high sensitivity, high reliability phototransistors,infraredlight emitting diodes,transmission/reflective type photointerrupters.

Learn more ⟩⟩

Speaker Name

Speaker Title

Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua.

FILL OUT THE FORM TO DOWNLOAD THE APPLICATION NOTE

Application Note
Printheads

Thermal Printheads

Learn More ⟩⟩
Motor Drivers

Motor Drivers

Learn More ⟩⟩
Optical Sensors

Optical Sensors

Learn More ⟩⟩

Speaker Name

Speaker Title
ROHM proposes laser diodes that support a wide range of needs in the consumer, industrial, and automotive markets, including high power metal CAN package types that provide high accuracy long range sensing with narrow emission width ideal for robot vacuums and AGVs (Automated Guided Vehicles). Also offered is a new surface mount VCSEL solution that allows for short distance wide range sensing and contributes to the miniaturization of LiDAR/ToF ranging modules by adopting a proprietary structure to achieve a single lobe narrow beam point, making it ideal for facial recognition, industrial robots and driver monitoring systems.


ROHM laser diodes offer excellent temperature characteristics along with high COD and ESD resistance for barcode scanners used in receipt management. Adopting an end-face window structure prevents localized heat generation and overcurrent damage due to static electricity. At the same time, stable temperature characteristics are ensured, with low-temperature dependence that contributes to lower power consumption and longer life.




3col image 1

ROHM laser diodes offer excellent temperature characteristics along with high COD and ESD resistance for barcode scanners used in receipt management. Adopting an end-face window structure prevents localized heat generation and overcurrent damage due to static electricity. At the same time, stable temperature characteristics are ensured, with low temperature dependence that contributes to lower power consumption and longer life.

3col image 1

In addition to standard types, ROHM offers application-specific motor driver that deliver excellent reliability and efficiency over a range of voltages, currents, pin configurations, and package types. Protection circuits are also included to further enhance reliability and performance.

3col image 1

ROHM's considerable lineup of optical sensors include high sensitivity, high reliability phototransistors,infraredlight emitting diodes,transmission/reflective type photointerrupters

Speaker Name

Speaker Title

Speaker Name

Speaker Title

Speaker Name

Speaker Title

Speaker Name

Speaker Title

Speaker Name

Speaker Title

Speaker Name

Speaker Title

Lorem ipsum dolor sit.

Lorem ipsum dolor sit amet, consetetur sadipscing elitr, sed diam nonumy eirmod tempor invidunt ut labore et dolore magna aliquyam erat, sed diam voluptua. At vero eos et accusam et justo duo dolores et ea rebum. Stet clita kasd gubergren, no sea takimata sanctus est Lorem ipsum dolor sit amet. Lorem ipsum dolor sit amet, consetetur sadipscing elitr, sed diam nonumy eirmod tempor invidunt ut labore et dolore magna aliquyam erat, sed diam voluptua. At vero eos et accusam et justo duo dolores et ea rebum. Stet clita kasd gubergren, no sea takimata sanctus est Lorem ipsum dolor sit amet. Lorem ipsum dolor sit amet, consetetur sadipscing elitr, sed diam nonumy eirmod tempor invidunt ut labore et dolore magna aliquyam erat, sed diam voluptua. At vero eos et accusam et justo duo dolores et ea rebum. Stet clita kasd gubergren, no sea takimata sanctus est Lorem ipsum dolor sit amet.

Lorem ipsum dolor sit.

Lorem ipsum dolor sit amet, consetetur sadipscing elitr, sed diam nonumy eirmod tempor invidunt ut labore et dolore magna aliquyam erat, sed diam voluptua. At vero eos et accusam et justo duo dolores et ea rebum. Stet clita kasd gubergren, no sea takimata sanctus est Lorem ipsum dolor sit amet. Lorem ipsum dolor sit amet, consetetur sadipscing elitr, sed diam nonumy eirmod tempor invidunt ut labore et dolore magna aliquyam erat, sed diam voluptua. At vero eos et accusam et justo duo dolores et ea rebum. Stet clita kasd gubergren, no sea takimata sanctus est Lorem ipsum dolor sit amet. Lorem ipsum dolor sit amet, consetetur sadipscing elitr, sed diam nonumy eirmod tempor invidunt ut labore et dolore magna aliquyam erat, sed diam voluptua. At vero eos et accusam et justo duo dolores et ea rebum. Stet clita kasd gubergren, no sea takimata sanctus est Lorem ipsum dolor sit amet.

Lorem ipsum dolor sit.

Lorem ipsum dolor sit amet, consetetur sadipscing elitr, sed diam nonumy eirmod tempor invidunt ut labore et dolore magna aliquyam erat, sed diam voluptua. At vero eos et accusam et justo duo dolores et ea rebum. Stet clita kasd gubergren, no sea takimata sanctus est Lorem ipsum dolor sit amet. Lorem ipsum dolor sit amet, consetetur sadipscing elitr, sed diam nonumy eirmod tempor invidunt ut labore et dolore magna aliquyam erat, sed diam voluptua. At vero eos et accusam et justo duo dolores et ea rebum. Stet clita kasd gubergren, no sea takimata sanctus est Lorem ipsum dolor sit amet. Lorem ipsum dolor sit amet, consetetur sadipscing elitr, sed diam nonumy eirmod tempor invidunt ut labore et dolore magna aliquyam erat, sed diam voluptua. At vero eos et accusam et justo duo dolores et ea rebum. Stet clita kasd gubergren, no sea takimata sanctus est Lorem ipsum dolor sit amet.



Find out about the latest products and technologies from ROHM Semiconductor… Subscribe to our newsletter now!

Lorem ipsum dolor sit.

Lorem ipsum dolor sit amet, consetetur sadipscing elitr, sed diam nonumy eirmod tempor invidunt ut labore et dolore magna aliquyam erat, sed diam voluptua. At vero eos et accusam et justo.