BD9G500xxx non-isolated DC/DC converter ICs | ROHM

 

 

BD9G500EFJ-LA

5A Wide Vin (7-76V)

DC/DC Converter



12/16
2:30pm PST
Add to Calendar
12/16
2:30pm PST
Add to Calendar

The BD9G500EFJ-LA non-isolated DC/DC converter IC with integrated high-side MOSFET utilizes advanced Bi-CDMOS processes to achieve a best-in-class withstand voltage of 80V, providing sufficient margin against surge voltages not only for 48V supplies in charging and 5G base stations but 60V systems as well such as electric bicycles and power tools.

Markets

At the same time, a maximum output current of 5A contributes to higher functionality in a smaller size, while the built-in low-loss MOSFET provides a high power conversion efficiency of  85% over a wide output current range, translating to greater power-saving performance.

Watch the following digital datasheet video...

High Device Reliability

(VGS rating: 8V)

High Heat Dissipation

(Switching frequency >1 MHz)

Small Size

(5.0mm x 6.0mm x 1.0mm)

Copper Clip Junctions Minimize Parasitic Inductance

Presenters

BD71847AMWV

BD71847AMWV

System PMIC for i.MX 8M Mini Family.

Learn more ⟩⟩

Printheads

Thermal Printheads

ROHM developed thermal printheads head utilizing a special substrate for excellent high heat performance that enables high resolution and high speeds even when using a resin ribbon along with models that adopt a hybrid coating to provide superior abrasion and corrosion resistance.

Learn more ⟩⟩

Optical Sensors

Optical Sensors

ROHM's considerable lineup of optical sensors include high sensitivity, high reliability phototransistors,infraredlight emitting diodes,transmission/reflective type photointerrupters.

Learn more ⟩⟩

Speaker Name

Speaker Title

Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua.

Request for Additional ROHM Support
Motor Driver catalog
Download

Solution Simulator Guide

Download ⟩⟩
Download 2

BD9G500EFJ-EVK-001 User’s Guide

Download ⟩⟩
Optical Sensors

Public Release

Visit Site ⟩⟩
Visit Site

Product Page

Visit Site ⟩⟩
ROHM proposes laser diodes that support a wide range of needs in the consumer, industrial, and automotive markets, including high power metal CAN package types that provide high accuracy long range sensing with narrow emission width ideal for robot vacuums and AGVs (Automated Guided Vehicles). Also offered is a new surface mount VCSEL solution that allows for short distance wide range sensing and contributes to the miniaturization of LiDAR/ToF ranging modules by adopting a proprietary structure to achieve a single lobe narrow beam point, making it ideal for facial recognition, industrial robots and driver monitoring systems.


ROHM's optical sensors include high sensitivity, high-reliability phototransistors, infrared light-emitting diodes, transmission type photo interrupters, and reflective type photo interrupters.
ss
3col image 1

With the unprecedented need for contactless sensing due to the global pandemic, optical sensors have been utilized in sanitizer dispensers at long-term healthcare facilities to ensure health and safety compliance.

3col image 1

In industrial and commercial applications, optical sensors are also being used for distance and temperature sensing and automation in Industry 4.0 applications. For example, optical sensors can detect liquid levels in process engineering facilities, such as petroleum levels in tank farms and hydrocarbon refineries, by integrating an infrared LED, light transistor, and a transparent prism tip.

3col image 1

Optical sensors are also being used for ambient light sensing in consumer electronics such as smartphones, with advantages such as extending battery life and optimizing screen brightness to match the amount of lighting in the environment.

Speaker Name

Speaker Title

Speaker Name

Speaker Title

Speaker Name

Speaker Title

Speaker Name

Speaker Title

Speaker Name

Speaker Title

Speaker Name

Speaker Title

Lorem ipsum dolor sit.

Lorem ipsum dolor sit amet, consetetur sadipscing elitr, sed diam nonumy eirmod tempor invidunt ut labore et dolore magna aliquyam erat, sed diam voluptua. At vero eos et accusam et justo duo dolores et ea rebum. Stet clita kasd gubergren, no sea takimata sanctus est Lorem ipsum dolor sit amet. Lorem ipsum dolor sit amet, consetetur sadipscing elitr, sed diam nonumy eirmod tempor invidunt ut labore et dolore magna aliquyam erat, sed diam voluptua. At vero eos et accusam et justo duo dolores et ea rebum. Stet clita kasd gubergren, no sea takimata sanctus est Lorem ipsum dolor sit amet. Lorem ipsum dolor sit amet, consetetur sadipscing elitr, sed diam nonumy eirmod tempor invidunt ut labore et dolore magna aliquyam erat, sed diam voluptua. At vero eos et accusam et justo duo dolores et ea rebum. Stet clita kasd gubergren, no sea takimata sanctus est Lorem ipsum dolor sit amet.

Lorem ipsum dolor sit.

Lorem ipsum dolor sit amet, consetetur sadipscing elitr, sed diam nonumy eirmod tempor invidunt ut labore et dolore magna aliquyam erat, sed diam voluptua. At vero eos et accusam et justo duo dolores et ea rebum. Stet clita kasd gubergren, no sea takimata sanctus est Lorem ipsum dolor sit amet. Lorem ipsum dolor sit amet, consetetur sadipscing elitr, sed diam nonumy eirmod tempor invidunt ut labore et dolore magna aliquyam erat, sed diam voluptua. At vero eos et accusam et justo duo dolores et ea rebum. Stet clita kasd gubergren, no sea takimata sanctus est Lorem ipsum dolor sit amet. Lorem ipsum dolor sit amet, consetetur sadipscing elitr, sed diam nonumy eirmod tempor invidunt ut labore et dolore magna aliquyam erat, sed diam voluptua. At vero eos et accusam et justo duo dolores et ea rebum. Stet clita kasd gubergren, no sea takimata sanctus est Lorem ipsum dolor sit amet.

Compact Infrared LED and phototransistor.


Focusing on the development of products with higher output and further miniaturization for sensor applications than conventional products.



Find out about the latest products and technologies from ROHM Semiconductor… Subscribe to our newsletter now!

Lorem ipsum dolor sit.

Lorem ipsum dolor sit amet, consetetur sadipscing elitr, sed diam nonumy eirmod tempor invidunt ut labore et dolore magna aliquyam erat, sed diam voluptua. At vero eos et accusam et justo.