
Explore the BD28C5XFJ-LB-E, a high-efficiency PWM-type DC/DC converter designed specifically for AC/DC applications.
This video highlights the IC's key features, specifications, and applications in industrial equipment. Learn how this IC simplifies the design of low-power converters through its compact form factor and robust protection features.
- Flexible Topology Support: compatible with both isolated and non-isolated configurations and support power stages using silicon MOSFETs, IGBTs, and SiC MOSFETs.
- Wide Input Voltage Range: Operates efficiently from 6.9V to 28V, accommodating various industrial power sources.
- Low Circuit Current: A maximum circuit current of just 2.0mA minimizes power losses and enhances overall efficiency.
- Integrated Protection: Built-in VDD pin UVLO (Under Voltage Lockout) and Overcurrent Protection (OCP) ensure stable, safe operation.
- Adjustable Switching Frequency: A dedicated frequency setting pin allows precise tuning to match specific performance or size requirements.
- Compact Footprint: Housed in a space-saving 4.9mm x 6.0mm x 1.65mm SOP-J8 package ideal for board-constrained designs.
- Wide Operating Temperature: Reliable performance from -40°C to +125°C makes it suitable for demanding industrial environments.
- PWM Current Mode Control: Delivers stable, accurate power regulation through efficient PWM current mode operation.
Contact Us
Fill out the form below to get Technical Support