Join ROHM Semiconductor at APEC 2025 in Atlanta, GA, as we celebrate the event's 40 years of power electronics advancements. Visit our booth #1223 to explore our latest innovations in:
Exhibitor Presentations
|
||
![]() |
Advances in SiC MOSFET Device and Packaging Technology from ROHM
Tuesday March 18
3:45 - 4:15pm Expo Theater 2 |
|
![]() |
Automotive Grade 650V GaN Devices
Tuesday March 18
3:00 - 3:30pm Room A301 |
|
Technical Dialogue Sessions
|
||
![]() |
D14.3 - Innovation Active Gate Drive Method (Named TriC3™) for MOSFET Heat Reduction and EMI | |
![]() |
D22.1 - A Study of Module Design Method to Suppress the Oscillation Occurs Between Parallel-Connected Power Devices | |
![]() |
D01.4 - High Efficiency AC-Adapter Realized by Voltage-Clamper with Mid-Voltage AHB Converter using Synchronous Rectification | |
![]() |
D12.5 – Direct Effective Power Control (D-EPC) for LLC Resonant Converters Operating in Boost Mode using Event-Driven-Timer based Digital Controller |
Exhibitor Sessions
Presenter: Ming Su, PhD. Technical Marketing Manager, ROHM Semiconductor
TRCDRIVE pack™, A Compact High-Power SiC Module for Electric Vehicle Propulsion Systems
Tuesday, February 27, 2024 | 3:00 PM – 3:30 PM | Location: Exhibitor Presentation Theater 3
Presenter: Kengo Ohmori, Technical Product Marketing Manager, ROHM Semiconductor
High Voltage GaN HEMT (EcoGaN) and SiP Solution for Power Systems
Wednesday, February 28, 2024 | 12:45 PM – 1:15 PM | Location: Exhibitor Presentation Theater 1
Technical Session |
||
![]() |
Presenter: Shuichiro Motoori, Engineer, ROHM Co., LTD Tuesday, February 27, 2024 | 11:20 AM – 11:40 AM | Location: 101A |
|
Industry Session |
||
![]() |
Presenter: Oji Sato, Group Leader, ROHM Co., LTD Thursday, February 29, 2024 | 9:45 AM – 10:10 AM | Location: 201B |
|
Dialogue Session |
||
|
Presenter: Toshiyuki Zaitsu, PhD, Engineer ROHM Co., LTD Thursday, February 29, 2024 | 11:30 AM – 1:30 PM | Location: Grand Ballroom AB |
Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua.
Join ROHM at the APEC 2022 conference, where we showcase our latest solutions and technologies for power applications for automotive and industrial. Register here
Power is quickly becoming one the most important factors in many areas, driving technological innovation brought on by the need to conserve power as devices and systems consume ever increasing amounts of power in pursuit of greater sophistication and functionality. ROHM has been at the forefront of power in the semiconductor industry for many years, continuously releasing breakthrough products ahead of the competition, including next-generation SiC
DEMO HIGHLIGHTS | ||
___________________________________________________ | ||
|
||
• USB PD (BD93F10MWV-EVK-001, BD91N01NUX - EVK-001) | • EMARMOUR™ High EMI Tolerant Op Amps | |
• Scalable PMIC (BD9680x) | • 3pin/4pin Half Bridge Board (P02SCT3040KR- EVK-001) | |
|
||
• Buck DC/DC for EVs/HEVs and Industrial Equipment (BD9V101MUF-LB) | • IGBT with SiC SBD (RGWxxTSxxC) | |
|
||
• Nano Energy Buck (BD70522GUL) | • LED Drivers (BD18347EFV-EVK-101) | |
|
||
• Partner Demos w/Midnite Solar and Apex Microtechnology "Powered by ROHM" |
Presenter: Mitch Van Ochten, Senior Applications Engineer, ROHM Semiconductor | Co-presenter: Shinya Tajima, Engineer
Wednesday, March 23, 2022 | 2:30 PM – 2:55 PM | Location: 360ABC
Presenter: Mitch Van Ochten, Senior Applications Engineer | Co-presenters: Toru Takuma, Shuntaro Takahashi, Hajime Okuda
Thursday, March 24, 2022 | 8:30 AM – 8:55 AM | Location: 320B
Presenter: Ming Su, PhD. Technical Marketing Manager, ROHM Semiconductor | Co-presenters: Tatsuya Miyazaki, Yuta Okawauchi, Ken Nakahara, Mamoru Tsuruya
Thursday, March 24, 2022 | 8:55 AM – 9:20 AM | Location: 360ABC
Lorem ipsum dolor sit amet, consetetur sadipscing elitr, sed diam nonumy eirmod tempor invidunt ut labore et dolore magna aliquyam erat, sed diam voluptua. At vero eos et accusam et justo duo dolores et ea rebum. Stet clita kasd gubergren, no sea takimata sanctus est Lorem ipsum dolor sit amet. Lorem ipsum dolor sit amet, consetetur sadipscing elitr, sed diam nonumy eirmod tempor invidunt ut labore et dolore magna aliquyam erat, sed diam voluptua. At vero eos et accusam et justo duo dolores et ea rebum. Stet clita kasd gubergren, no sea takimata sanctus est Lorem ipsum dolor sit amet. Lorem ipsum dolor sit amet, consetetur sadipscing elitr, sed diam nonumy eirmod tempor invidunt ut labore et dolore magna aliquyam erat, sed diam voluptua. At vero eos et accusam et justo duo dolores et ea rebum. Stet clita kasd gubergren, no sea takimata sanctus est Lorem ipsum dolor sit amet.
Lorem ipsum dolor sit amet, consetetur sadipscing elitr, sed diam nonumy eirmod tempor invidunt ut labore et dolore magna aliquyam erat, sed diam voluptua. At vero eos et accusam et justo duo dolores et ea rebum. Stet clita kasd gubergren, no sea takimata sanctus est Lorem ipsum dolor sit amet. Lorem ipsum dolor sit amet, consetetur sadipscing elitr, sed diam nonumy eirmod tempor invidunt ut labore et dolore magna aliquyam erat, sed diam voluptua. At vero eos et accusam et justo duo dolores et ea rebum. Stet clita kasd gubergren, no sea takimata sanctus est Lorem ipsum dolor sit amet. Lorem ipsum dolor sit amet, consetetur sadipscing elitr, sed diam nonumy eirmod tempor invidunt ut labore et dolore magna aliquyam erat, sed diam voluptua. At vero eos et accusam et justo duo dolores et ea rebum. Stet clita kasd gubergren, no sea takimata sanctus est Lorem ipsum dolor sit amet.
Lorem ipsum dolor sit amet, consetetur sadipscing elitr, sed diam nonumy eirmod tempor invidunt ut labore et dolore magna aliquyam erat, sed diam voluptua. At vero eos et accusam et justo duo dolores et ea rebum. Stet clita kasd gubergren, no sea takimata sanctus est Lorem ipsum dolor sit amet. Lorem ipsum dolor sit amet, consetetur sadipscing elitr, sed diam nonumy eirmod tempor invidunt ut labore et dolore magna aliquyam erat, sed diam voluptua. At vero eos et accusam et justo duo dolores et ea rebum. Stet clita kasd gubergren, no sea takimata sanctus est Lorem ipsum dolor sit amet. Lorem ipsum dolor sit amet, consetetur sadipscing elitr, sed diam nonumy eirmod tempor invidunt ut labore et dolore magna aliquyam erat, sed diam voluptua. At vero eos et accusam et justo duo dolores et ea rebum. Stet clita kasd gubergren, no sea takimata sanctus est Lorem ipsum dolor sit amet.
Lorem ipsum dolor sit amet, consetetur sadipscing elitr, sed diam nonumy eirmod tempor invidunt ut labore et dolore magna aliquyam erat, sed diam voluptua. At vero eos et accusam et justo.