Product details:
· Evaluation Board consisting of a Flyback converter using the BD7682FJ AC/DC IC in combination with ROHM’s SCT2H12NZ 1700 V SiC MOSFET
· 100 W output power rating ensures application in industrial power converters as an Auxiliary Power Supply
· Low heat sinking requirements because of a Quasi-Resonant Flyback operation resulting in high efficiency
· 24 V DC output ensures compatibility with industrial Auxiliary Power Supply loads
· 300 V – 900 V DC input allows wide operation range capability