APEC 2022 | Visit ROHM in booth #524
12/16
2:30pm PST
Add to Calendar
12/16
2:30pm PST
Add to Calendar

APEC 2022

Visit ROHM at the APEC 2022 conference, BOOTH #524 where we will showcase our latest solutions and technologies for power applications, automotive and industrial. Register here


Power is quickly becoming one the most important factors in many areas, driving technological innovation brought on by the need to conserve power as devices and systems consume ever increasing amounts of power in pursuit of greater sophistication and functionality. ROHM has been at the forefront of power in the semiconductor industry for many years, continuously releasing breakthrough products ahead of the competition, including next-generation SiC




Demo Highlights

___________________________________________________________


USB PD (BD93F10MWV-EVK-001, BD91N01NUX-EVK-001)


Scalable PMIC (BD9680x)
• EMARMOUR™ High EMI Tolerant Op Amps


• 3pin/4pin Half Bridge Board (P02SCT3040KR-EVK-001)
• Buck DC/DC for EVs/HEVs and Industrial Equipment (BD9V101MUF-LB)



Nano Energy Buck (BD70522GUL)

Partner Demos w/Midnite Solar and Apex Microtechnology "Powered by ROHM"
• IGBT with SiC SBD (RGWxxTSxxC)



• LED Drivers (BD18347EFV-EVK-101)

Industry Sessions

Mitch2b.png

Presenter: Mitch Van Ochten, Senior Applications Engineer, ROHM Semiconductor



Session IS11.1


TITLE: A NEW COMPARATOR-LESS MILLER CLAMP CIRCUIT FOR SiC MOSFET TO PREVENT SELF-TURN-ON


Co-contributor: Shinya Tajima

 

Wednesday, March 23, 2022 | 2:30 PM – 2:55 PM | Location: 360ABC




Session IS19.1


TITLE: NEW CONTROL SYSTEM FOR SPS's HIGH ACTIVE CLAMP ENERGY


Co-contributors: Toru Takuma, Shuntaro Takahashi, Hajime Okuda

 

Thursday, March 24, 2022 | 8:30 AM – 8:55 AM | Location: 320B

Ming2b.png

Presenter: Ming Su, PhD. Technical Marketing Manager, ROHM Semiconductor



Session IS16.2


TITLE: HIGH EFFICIENCY 3-PHASE POWER INVERTER USING SiC MOSFET AND TRANS-LINKED NEUTRAL-POINT-CLAMPED TOPOLOGY


Co-contributors: Tatsuya Miyazaki, Yuta Okawauchi, Ken Nakahara, Mamoru Tsuruya

 

Thursday, March 24, 2022 | 8:55 AM – 9:20 AM | Location: 360ABC





Speaker Name

Speaker Title

Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua.

Speaker Name

Speaker Title

Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua.

Where
Booth #2201

Lorem ipsum dolor,
consectetur adipiscing elit


See a floor map
If you would like to set-up a meeting with a ROHM representative, please fill out this form.
Agenda
HGVHVHGV

Speaker Name

Speaker Title

Speaker Name

Speaker Title

Speaker Name

Speaker Title

Speaker Name

Speaker Title

APEC 2022

Join ROHM at the APEC 2022 conference, where we showcase our latest solutions and technologies for power applications for automotive and industrial. Register here


Power is quickly becoming one the most important factors in many areas, driving technological innovation brought on by the need to conserve power as devices and systems consume ever increasing amounts of power in pursuit of greater sophistication and functionality. ROHM has been at the forefront of power in the semiconductor industry for many years, continuously releasing breakthrough products ahead of the competition, including next-generation SiC



DEMO HIGHLIGHTS
___________________________________________________


 USB PD (BD93F10MWV-EVK-001, BD91N01NUX -   EVK-001)        EMARMOUR™ High EMI Tolerant Op Amps


Scalable PMIC (BD9680x) 3pin/4pin Half Bridge Board  (P02SCT3040KR-   EVK-001)



Buck DC/DC for EVs/HEVs and Industrial Equipment   (BD9V101MUF-LB) IGBT with SiC SBD (RGWxxTSxxC)


Nano Energy Buck (BD70522GUL) LED Drivers (BD18347EFV-EVK-101)


 Partner Demos w/Midnite Solar and Apex Microtechnology "Powered by ROHM"

Exhibitor Seminars


Session 1 Title: 4th Generation SiC Trench MOSFET to Enhance Power System Performance with Higher Efficiency and Reliability

Session Speaker: Ming Su, PhD., ROHM Semiconductor, Technical Marketing Manager

Session Date and Time: 3/22/22 - 3:15 PM – 3:45 PM

Session Room: Theater 1



Session 2 Title: 150V ROHM GaN HEMT Featuring Superior High Switching Frequency

Session Speaker: Brandon Becker, ROHM Semiconductor, OEM Account and Business Development Manager

Session Date and Time: 3/23/22 - 1:00 PM – 1:30 PM

Session Room: Theater 2


whtSpace.png
3col image 1
 
Session IS11.1
– A New Comparator-Less Miller Clamp Circuit for SiC MOSFET to Prevent Self-Turn-On

Presenter: Mitch Van Ochten, Senior Applications Engineer, ROHM Semiconductor | Co-presenter: Shinya Tajima, Engineer 

Wednesday, March 23, 2022 | 2:30 PM – 2:55 PM | Location: 360ABC

3col image 1
 
 


 
 
 
 
 
Session IS19.1
– New Control System for SPS's High Active Clamp Energy

Presenter: Mitch Van Ochten, Senior Applications Engineer | Co-presenters: Toru Takuma, Shuntaro Takahashi, Hajime Okuda

Thursday, March 24, 2022 | 8:30 AM – 8:55 AM | Location: 320B

3col image 1
 
Session IS16.2
– High Efficiency 3-Phase Power Inverter Using SiC MOSFET and Trans-Linked Neutral-Point-Clamped Topology

Presenter: Ming Su, PhD. Technical Marketing Manager, ROHM Semiconductor | Co-presenters: Tatsuya Miyazaki,  Yuta Okawauchi, Ken Nakahara, Mamoru Tsuruya

Thursday, March 24, 2022 | 8:55 AM – 9:20 AM | Location: 360ABC

Speaker Name

Speaker Title

Speaker Name

Speaker Title

Speaker Name

Speaker Title

Speaker Name

Speaker Title

Speaker Name

Speaker Title

Lorem ipsum dolor sit.

Lorem ipsum dolor sit amet, consetetur sadipscing elitr, sed diam nonumy eirmod tempor invidunt ut labore et dolore magna aliquyam erat, sed diam voluptua. At vero eos et accusam et justo duo dolores et ea rebum. Stet clita kasd gubergren, no sea takimata sanctus est Lorem ipsum dolor sit amet. Lorem ipsum dolor sit amet, consetetur sadipscing elitr, sed diam nonumy eirmod tempor invidunt ut labore et dolore magna aliquyam erat, sed diam voluptua. At vero eos et accusam et justo duo dolores et ea rebum. Stet clita kasd gubergren, no sea takimata sanctus est Lorem ipsum dolor sit amet. Lorem ipsum dolor sit amet, consetetur sadipscing elitr, sed diam nonumy eirmod tempor invidunt ut labore et dolore magna aliquyam erat, sed diam voluptua. At vero eos et accusam et justo duo dolores et ea rebum. Stet clita kasd gubergren, no sea takimata sanctus est Lorem ipsum dolor sit amet.

Lorem ipsum dolor sit.

Lorem ipsum dolor sit amet, consetetur sadipscing elitr, sed diam nonumy eirmod tempor invidunt ut labore et dolore magna aliquyam erat, sed diam voluptua. At vero eos et accusam et justo duo dolores et ea rebum. Stet clita kasd gubergren, no sea takimata sanctus est Lorem ipsum dolor sit amet. Lorem ipsum dolor sit amet, consetetur sadipscing elitr, sed diam nonumy eirmod tempor invidunt ut labore et dolore magna aliquyam erat, sed diam voluptua. At vero eos et accusam et justo duo dolores et ea rebum. Stet clita kasd gubergren, no sea takimata sanctus est Lorem ipsum dolor sit amet. Lorem ipsum dolor sit amet, consetetur sadipscing elitr, sed diam nonumy eirmod tempor invidunt ut labore et dolore magna aliquyam erat, sed diam voluptua. At vero eos et accusam et justo duo dolores et ea rebum. Stet clita kasd gubergren, no sea takimata sanctus est Lorem ipsum dolor sit amet.

Lorem ipsum dolor sit.

Lorem ipsum dolor sit amet, consetetur sadipscing elitr, sed diam nonumy eirmod tempor invidunt ut labore et dolore magna aliquyam erat, sed diam voluptua. At vero eos et accusam et justo duo dolores et ea rebum. Stet clita kasd gubergren, no sea takimata sanctus est Lorem ipsum dolor sit amet. Lorem ipsum dolor sit amet, consetetur sadipscing elitr, sed diam nonumy eirmod tempor invidunt ut labore et dolore magna aliquyam erat, sed diam voluptua. At vero eos et accusam et justo duo dolores et ea rebum. Stet clita kasd gubergren, no sea takimata sanctus est Lorem ipsum dolor sit amet. Lorem ipsum dolor sit amet, consetetur sadipscing elitr, sed diam nonumy eirmod tempor invidunt ut labore et dolore magna aliquyam erat, sed diam voluptua. At vero eos et accusam et justo duo dolores et ea rebum. Stet clita kasd gubergren, no sea takimata sanctus est Lorem ipsum dolor sit amet.


Find out about the latest products and technologies from ROHM Semiconductor… Subscribe now to our newsletter !

Lorem ipsum dolor sit.

Lorem ipsum dolor sit amet, consetetur sadipscing elitr, sed diam nonumy eirmod tempor invidunt ut labore et dolore magna aliquyam erat, sed diam voluptua. At vero eos et accusam et justo.