4th Generation Super Junction MOSFETs R60xxYNx Series | ROHM Semiconductor

 




Super Junction

MOSFETs

12/16
2:30pm PST
Add to Calendar
12/16
2:30pm PST
Add to Calendar

ROHM’s 600V Super Junction MOSFETs: Delivering Class-Leading Low ON Resistance along with the Industry’s Fastest Reverse Recovery Time

EXAMPLE #1 OF INFORMATION

Lorem ipsum sit dolor amet con siquit epidor anomaly cheese brain situation gtl omega fatty acid.

EXAMPLE #2 OF INFORMATION

Lorem ipsum sit dolor amet con siquit epidor anomaly cheese brain situation gtl omega fatty acid.

EXAMPLE #3 OF INFORMATION

Lorem ipsum sit dolor amet con siquit epidor anomaly cheese brain situation gtl omega fatty acid.

EXAMPLE #4 OF INFORMATION

Lorem ipsum sit dolor amet con siquit epidor anomaly cheese brain situation gtl omega fatty acid.


The new R60xxVNx series adopts the latest proprietary processes to achieve the industry’s fastest reverse recovery time while reducing ON resistance (which is in a trade-off relationship) by up to 20% compared to equivalent products.

In terms of reverse recovery time, the new Super Junction MOSFETs inherit the breakthrough 105ns already provided by existing ROHM PrestoMOSTM products, making it possible to reduce switching loss by approximately 17% compared to other solutions. With these two features, the new devices improve efficiency in various applications.



Presenters

Part Finder


Brochure


DOWNLOAD ⟩⟩

Product page


VISIT SITE ⟩⟩

Speaker Name

Speaker Title

Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua.

APPLICATION NOTE

WFM-20220301-4GEN-SIC-MOSFETS-LP-4TH-SJ-MOSFETs-products.gif

Request Samples Today!

SiC POWER DEVICES
Brochure
Press Release

Press Release

Visit Page ⟩⟩
More LEDs

More White LEDs

Visit Page ⟩⟩
Opto Solutions

Opto Solutions

Visit Page ⟩⟩

Speaker Name

Speaker Title

DON’T MISS OUT ON THIS INFORMATIONAL WEBINAR

Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud exercitation ullamco laboris nisi ut aliquip ex ea commodo consequat. Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud exercitation ullamco laboris nisi ut aliquip ex ea commodo consequat. Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud exercitation ullamco laboris nisi ut aliquip ex ea commodo consequat.

DON’T MISS OUT ON THIS INFORMATIONAL WEBINAR

Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud exercitation ullamco laboris nisi ut aliquip ex ea commodo consequat. Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud exercitation ullamco laboris nisi ut aliquip ex ea commodo consequat.

Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua.

Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud exercitation ullamco laboris nisi ut aliquip ex ea commodo consequat.

3col image 1

Part Finder

3col image 1

Application Note

3col image 1

Product page

Speaker Name

Speaker Title

Speaker Name

Speaker Title

Speaker Name

Speaker Title

Speaker Name

Speaker Title

Speaker Name

Speaker Title

Speaker Name

Speaker Title

ROHM 4th Gen SiC MOSFETs

Our latest 4th gen SiC MOSFETs provide industry-leading low ON resistance without sacrificing short-circuit withstand time. Additional features include low switching loss and support for 15V gate-source voltage that contributes to further device power savings.

Lorem ipsum dolor sit.

Lorem ipsum dolor sit amet, consetetur sadipscing elitr, sed diam nonumy eirmod tempor invidunt ut labore et dolore magna aliquyam erat, sed diam voluptua. At vero eos et accusam et justo duo dolores et ea rebum. Stet clita kasd gubergren, no sea takimata sanctus est Lorem ipsum dolor sit amet. Lorem ipsum dolor sit amet, consetetur sadipscing elitr, sed diam nonumy eirmod tempor invidunt ut labore et dolore magna aliquyam erat, sed diam voluptua. At vero eos et accusam et justo duo dolores et ea rebum. Stet clita kasd gubergren, no sea takimata sanctus est Lorem ipsum dolor sit amet. Lorem ipsum dolor sit amet, consetetur sadipscing elitr, sed diam nonumy eirmod tempor invidunt ut labore et dolore magna aliquyam erat, sed diam voluptua. At vero eos et accusam et justo duo dolores et ea rebum. Stet clita kasd gubergren, no sea takimata sanctus est Lorem ipsum dolor sit amet.

Lorem ipsum dolor sit.

Lorem ipsum dolor sit amet, consetetur sadipscing elitr, sed diam nonumy eirmod tempor invidunt ut labore et dolore magna aliquyam erat, sed diam voluptua. At vero eos et accusam et justo duo dolores et ea rebum. Stet clita kasd gubergren, no sea takimata sanctus est Lorem ipsum dolor sit amet. Lorem ipsum dolor sit amet, consetetur sadipscing elitr, sed diam nonumy eirmod tempor invidunt ut labore et dolore magna aliquyam erat, sed diam voluptua. At vero eos et accusam et justo duo dolores et ea rebum. Stet clita kasd gubergren, no sea takimata sanctus est Lorem ipsum dolor sit amet. Lorem ipsum dolor sit amet, consetetur sadipscing elitr, sed diam nonumy eirmod tempor invidunt ut labore et dolore magna aliquyam erat, sed diam voluptua. At vero eos et accusam et justo duo dolores et ea rebum. Stet clita kasd gubergren, no sea takimata sanctus est Lorem ipsum dolor sit amet.

Lineup

R60xxYNx Series (Fast Switching Type Super Junction MOSFETs)
Withstand Voltage
VDS
[V]
ON Resistance
RON
typ.
[mΩ]
VGS=12V
Reverse Recovery Time
trr
typ.
[ns]

Package

TO-252
<DPAK>
(TO-220FM)
<TO-220FP>
TO-220AB

TO-3PF
TO-247AD
(TO-247)
MO-299
WFM-20220301-4GEN-SIC-MOSFETS-LP-4TH-SJ-MOSFETs-PRODUCTS-01.png
WFM-20220301-4GEN-SIC-MOSFETS-LP-4TH-SJ-MOSFETs-PRODUCTS-02.png
WFM-20220301-4GEN-SIC-MOSFETS-LP-4TH-SJ-MOSFETs-PRODUCTS-03.png
WFM-20220301-4GEN-SIC-MOSFETS-LP-4TH-SJ-MOSFETs-PRODUCTS-04.png WFM-20220301-4GEN-SIC-MOSFETS-LP-4TH-SJ-MOSFETs-PRODUCTS-05.png
WFM-20220301-4GEN-SIC-MOSFETS-LP-4TH-SJ-MOSFETs-PRODUCTS-06.png
600 324 200 to 600  R6010YND3  R6010YNX  R6010YNX3


215  R6014YND3 NEW R6014YNX  R6014YNX3


154
NEW R6020YNX  R6020YNX3
 R6020YNZ4  R6020YNJ2
137  R6022YNX  R6022YNX3  R6022YNZ4  R6022YNJ2
112  R6027YNX  R6027YNX3  R6027YNZ4  R6027YNJ2
80  R6038YNX  R6038YNX3  R6038YNZ4  R6038YNJ2
68  R6049YNX  R6049YNX3  R6049YNZ4  R6049YNJ2
50  R6061YNX  R6061YNX3  R6061YNZ4
49  R6063YNJ2
36  R6086YNZ  R6086YNZ4
21  R60A4YNZ4

R60xxVNx Series (PrestoMOSTM)
Withstand Voltage
VDS
[V]
ON Resistance
RON
typ.
[mΩ]
VGS=12V
Reverse Recovery Time
trr
typ.
[ns]

Package

TO-252
<DPAK>
(TO-220FM)
<TO-220FP>
TO-220AB
TO-247AD
(TO-247)
WFM-20220301-4GEN-SIC-MOSFETS-LP-4TH-SJ-MOSFETs-PRODUCTS-01.png
WFM-20220301-4GEN-SIC-MOSFETS-LP-4TH-SJ-MOSFETs-PRODUCTS-02.png
WFM-20220301-4GEN-SIC-MOSFETS-LP-4TH-SJ-MOSFETs-PRODUCTS-03.png
WFM-20220301-4GEN-SIC-MOSFETS-LP-4TH-SJ-MOSFETs-PRODUCTS-05.png
600 250 65  R6013YND3  R6013YNX

180 68
NEW R6018YNX

130 80
NEW R6024YNX NEW R6024VNX3
95 92 NEW R6035YNX NEW R6035VNX3
59 112  R6055YNX  R6055VNX3 NEW R6055VNZ4
42 125

NEW R6077YNZ4
22 167

 R60A4YNZ4


Find out about the latest products and technologies from ROHM Semiconductor… Subscribe to our newsletter now!

SUBSCRIBE NOW!